SQC-C-RU-80x54.5-AL-PYR-85

Part no.: 10.01.15.00774
Quick Change Suction Cup
Shape: Round
Diameter: 80 mm
Suction area: Diameter 80 mm
Height: 54.5 mm
Material: Aluminium
Suction-pad material: PYR
for: Bystronic