SGH 17 SI-55

Part no.: 10.01.16.00002
Shell suction cup for handling CDs/DVDs
Size: 17
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Attribute Value
Dk 16 mm
dn 3 mm
Dmax(S) 17,5 mm
D mk 9 mm
Ds 17 mm
H 9,6 mm
Z 0,6 mm