SGR 33 SI-AS-50

Part no.: 10.01.16.00020
Annular suction cup for handling CDs/DVDs
Size: 33
Suction cup material:
Silicone SI-antistatisch
Material hardness: 50 °Sh

The item 10.01.16.00020 phases out: Dec 31, 2019

Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at or . You can also contact us using the contact form.

Attribute Value
d 20,00 mm
d2 20,2 mm
Dk 31,7 mm
dn 1,50 mm
Dmax(S) 34,0 mm
Ds 33,4 mm
H 6,40 mm
Z (Stroke) 0,8 mm