FBX 18 NBR-55 N016

Part no.: 10.01.16.00021
Bellows suction pad (round)
Diameter: 18 mm
Number of folds: 1.5
Suction-pad material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple: N 016
Attribute Value
Ds 18 mm