FBY 6 SI-55 N004

Part no.: 10.01.16.00024
Bellows suction cup (round)
Size: 6
Number of folds: 2.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Attribute Value
Ds 6 mm
H2 2 mm
H3 4 mm
d 4 mm
d2 2,8 mm
H 9,7 mm