SGR 31 SI-AS-55

Part no.: 10.01.16.00026
Annular suction cup for handling CDs/DVDs
Size: 31
Suction cup material:
Silicone SI-antistatisch
Material hardness: 55 °Sh
Attribute Value
d 20,4 mm
d2 18 mm
Dk 31,3 mm
dn 1,8 mm
Dmax(S) 31,5 mm
Ds 31 mm
H 6 mm
Z 1,4 mm