FBX 10.5 CR-60

Part no.: 10.01.16.00036
Bellows suction pad (round)
Diameter: 10.5 mm
Number of folds: 1.5
Suction-pad material: Chloroprene CR
Material hardness: 60 Shore A
Attribute Value
Ds 10,5 mm