SGR 31 G SI-50

Part no.: 10.01.16.00037
Annular suction cup for handling CDs/DVDs
Size: 31
Additional feature: Integrated stroke
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Attribute Value
Dmax(S) 31,5 mm
Ds 31 mm