SGR 24 G SI-40

Part no.: 10.01.16.00038
Annular suction cup for handling CDs/DVDs
Size: 24
Additional feature: Integrated stroke
Suction cup material: Silicone SI
Material hardness: 40 °Sh
Attribute Value
Dmax(S) 24,5 mm
Ds 24 mm