SGR 31 G SI-AS-50

Part no.: 10.01.16.00039
Annular suction cup for handling CDs/DVDs
Size: 31
Additional feature: Integrated stroke
Suction cup material:
Silicone SI-antistatisch
Material hardness: 50 °Sh
Attribute Value
d 3,5 mm
d2 18 mm
Dk 31,5 mm
dn 1,8 mm
Dmax(S) 31,5 mm
Ds 31 mm
H 20 mm
Z 1,4 mm