FBY 5 SI-AS-55 N017

Part no.: 10.01.16.00044
Bellows suction cup (round)
Size: 5
Number of folds: 2.5
Suction cup material:
Silicone SI-antistatisch
Material hardness: 55 °Sh
FBY 5 SI-AS-55 N017
Attribute Value
Ds 5 mm
H2 8 mm
d 3.5 mm
d2 2.6 mm
D1 6 mm
H 14 mm
Z 2 mm