FBX 13 PVC-50 N016

Part no.: 10.01.16.00051
Bellows suction cup (round)
Diameter Ds(n): 13 mm
Number of folds: 1.5
Suction cup material: PVC
Material hardness: 50 °Sh
Nipple: N 016
Attribute Value
Ds 13 mm