FBY 12 NBR-55 N016

Part no.: 10.01.16.00054
Bellows suction cup (round)
Size: 12
Number of folds: 2.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Attribute Value
Ds 12 mm
d 4,5 mm
d2 5 mm
D1 12 mm
H 21 mm
Z 7 mm