FBY 9 HT1-60 N016

Part no.: 10.01.16.00065
Bellows suction cup (round)
Size: 9
Number of folds: 2.5
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Attribute Value
Ds 9 mm
H2 3,8 mm
d 4,5 mm
d2 4,1 mm
D1 9 mm
H 15 mm
Z 3 mm