FBX 17 SI-55

Part no.: 10.01.16.00075
Bellows suction pad (round)
Diameter: 17 mm
Number of folds: 1.5
Suction-pad material: Silicone SI
Material hardness: 55 °Sh
Attribute Value
Ds 15,5 mm
H 10 mm
d 4,5 mm