PFX 10 SI-AS-55

Part no.: 10.01.16.00076
Flat suction cup (round)
Size: 10
Suction cup material:
Silicone SI-antistatic
Material hardness: 55 °Sh
10.01.01.00701

The item 10.01.16.00076 phases out: Dec 31, 2018

Beginning on this date, the item can no longer be ordered.
Alternative item: PFG 10 SI-AS-55 N004

Attribute Value
Ds 10,0 mm