SGH 17 SI-35

Part no.: 10.01.16.00077
Shell suction cup for handling CDs/DVDs
Size: 17
Suction cup material: Silicone SI
Material hardness: 35 °Sh
Attribute Value
d2 5,5 mm
Dk 16 mm
dn 1,5 mm
Dmax(S) 17 mm
D mk 10,5 mm
Ds 15,5 mm
H 11 mm
Z 1 mm