FBX 24 SI-55 N016

Part no.: 10.01.16.00082
Bellows suction cup (round)
Size: 24
Number of folds: 1.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Nipple: N 016
Attribute Value
Ds 24,0 mm