FBY 7 SI-55 N016

Part no.: 10.01.16.00084
Bellows suction cup (round)
Size: 7
Number of folds: 2.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Attribute Value
Ds 7 mm
H2 6,5 mm
d 4,5 mm
d2 1,8 mm
D1 6,5 mm
H 14 mm
Z 4 mm