FBY 5 NBR-55 N017

Part no.: 10.01.16.00090
Bellows suction cup (round)
Size: 5
Number of folds: 2.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
FBY 5 NBR-55 N017
Attribute Value
Ds 5 mm
H2 8 mm
d 3.5 mm
d2 2.6 mm
D1 6 mm
H 14 mm
Z 2 mm