FBX 9 SI-55 N017

Part no.: 10.01.16.00091
Bellows suction pad (round)
Diameter: 9 mm
Number of folds: 1.5
Suction-pad material: Silicone SI
Material hardness: 55 °Sh
Nipple: N 017
Attribute Value
Ds 9 mm