FBX 6 SI-55 N004

Part no.: 10.01.16.00097
Bellows suction pad (round)
Diameter: 6 mm
Number of folds: 1.5
Suction-pad material: Silicone SI
Material hardness: 55 °Sh
Nipple: N 004
Attribute Value
Ds 6 mm