FBX 10 SI-AS-55 N021

Part no.: 10.01.16.00102
Bellows suction pad (round)
Diameter: 10 mm
Number of folds: 1.5
Suction-pad material:
Silicone SI-antistatisch
Material hardness: 55 °Sh
Nipple: N 021
Attribute Value
Ds 10 mm