FBX 15 SI-AS-55 N016

Part no.: 10.01.16.00106
Bellows suction pad (round)
Diameter: 15 mm
Number of folds: 1.5
Suction-pad material:
Silicone SI-antistatisch
Material hardness: 55 °Sh
Nipple: N 016
Attribute Value
Ds 15 mm