REIB-RING SGM 70 PU-55

Part no.: 10.01.17.00139

Friction ring

Construction useMagnetic gripper
Size70
External diameter D68 mm
Internal diameter d51 mm
REIB-RING SGM 70 PU-55
Attribute Value
D 68 mm
L 8.80 mm
Attribute Value
Size 70
Suction cup material Polyurethane PU
Operating temperature (max.) 100 °C
Material hardness [Shore A] 55 Shore A
Weight 11.60 g


Material HT2: Operating temperature max. short-term up to +250 °C

Ordering information: REIB-RING SGM 70 PU-55