SGM 40 G1/4-IG

Part no.: 10.01.17.00163
Magnetic gripper for handling metal sheets with holes
Diameter: 40 mm
Socket: G1/4-F
Holding force: 100 N
Pressure range (operating pressure):
3.5 ... 6.0 bar
SGM 40 G1/4-IG
Attribute Value
B 40.6 mm
G1 G1/4"-F
G2 G1/8"-F
G4 M4-F
H 61.4 mm
H1 70.2 mm
LG1 11 mm
LG2 6 mm
LG4 7 mm
X1 46 mm
Y1 12 mm