HTS-A3 SGM 30/40

Part no.: 10.01.17.00170
Holder system
Cross-beam connection:
Ball head 28.5 mm
for: Magnetic gripper
Size: 30/40
HTS-A3 SGM 30/40
Attribute Value
B 20.5 mm
d 4.6 mm
D 28.5 mm
H 9.9 mm
H1 49.3 mm
H2 5.2 mm
H3 26.4 mm
L 55 mm
X1 46 mm
Y1 12 mm