HTS-A3 D SGM 50/70

Part no.: 10.01.17.00179
Holder system
Cross-beam connection:
Ball head 28.5 mm
Shape: Double block
for: Magnetic gripper
Size: 50/70
HTS-A3 D SGM 50/70
Attribute Value
B 92 mm
B2 7 mm
d 5.5 mm
D 28.5 mm
H 9.9 mm
H1 49.3 mm
H2 5.2 mm
H3 26.4 mm
L 69 mm
X1 58 mm
Y1 33.5 mm
Y2 59 mm