Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Friction ring
Construction use | Magnetic gripper |
Size | 40 |
External diameter D | 40 mm |
Internal diameter d | 32 mm |
Attribute | Value |
---|---|
D | 40 mm |
L | 10.70 mm |
Attribute | Value |
---|---|
Size | 40 |
Suction cup material | Polyurethane PU |
Operating temperature (max.) | 100 °C |
Material hardness [Shore A] | 55 Shore A |
Weight | 3.50 g |
Ordering information: REIB-RING SGM 40 PU-55