HTS-A3 AP SGM 50

Part no.: 10.01.17.00383
Holder system
Cross-beam connection:
Ball head 28.5 mm
Shape: with adapterplate
for: Magnetic gripper
Size: 50
HTS-A3 AP SGM 50
Attribute Value
B 29 mm
d 5.5 mm
D 28.5 mm
H 9.9 mm
H1 49.3 mm
H2 5.2 mm
H3 26.4 mm
L 110 mm
X1 100 mm
Y1 15 mm