REIB-RING SGM 30 PU-55

Part no.: 10.01.17.00385

Friction ring

Construction useMagnetic gripper
Size30
External diameter D29.5 mm
Internal diameter d20.5 mm
REIB-RING SGM 30 PU-55
Attribute Value
D 29.50 mm
L 10.70 mm
Attribute Value
Size 30
Suction cup material Polyurethane PU
Operating temperature (max.) 100 °C
Material hardness [Shore A] 55 Shore A
Weight 3 g


Material HT2: Operating temperature max. short-term up to +250 °C

Ordering information: REIB-RING SGM 30 PU-55