SGM-HT-HP 40 G1/4-IG

Part no.: 10.01.17.00403

Magnetic gripper for handling metal sheets with holes

SocketG1/4"-F
Pressure range (operating pressure)2.5 ... 6.0 bar
Holding force max. friction ring230 N
Holding force max. without friction ring290 N
SGM-HT-HP 40 G1/4-IG
Attribute Value
B 40.65 mm
B2 24.20 mm
D 38.40 mm
G1 G1/4"-F
G2 G1/8"-F
G4 M4-F
G5 M4-F
H 99.20 mm
H2 15.50 mm
L2 32 mm
LG1 9 mm
LG2 6 mm
LG4 5 mm
X1 74 mm
Y1 12 mm


Note: Contact surface of grippers without friction ring (stadium-shaped) corresponds to dimension D x B2; with friction ring (round) dimension D
Attribute Value
Holding force max. without friction ring 290 N
Holding force max. friction ring 230 N
Sheet thickness opt f. holding force max. 4 mm
Holding force 2mm-sheet without friction ring 260 N
Holding force 2mm-sheet friction ring 200 N
Remaining force 0.30 N
Pressure range (operating pressure) 2.5 ... 6.0 bar
Installation position BEL
Control valve Bistable
Working temperature max. 350 °C
Operating temperature 5 ... 150 °C
Weight 415 g
Product family SGM-HP-HT


Note: The specified holding forces are static values under optimal conditions (primarily depending on material and surface characteristics). For system designs, a safety factor of S = 3 must be applied. Holding forces SGM-HT-HP at 20 °C; can be used for workpiece temperatures up to 350 °C (depending on process conditions), the influence of temperature can reduce holding forces by up to 30%
The documentation is also fully available in English.

Documents

Language

Ordering information: SGM-HT-HP 40 G1/4-IG

Magnet gripper SGM-HP/-HT is delivered assembled. The assembly consists of:

  • Gripper SGM-HP with friction ring PU - available in various diameters
  • Gripper SGM-HT with steel gripping surface for robust applications - available in various diameters
  • Friction ring made of the material PU (only for SGM-HP)
  • Optional friction ring HT2 for high-temperature applications (only for SGM-HT)
  • Optional proximity switch (only for SGM-HP)

 

Available spare parts: friction ring PU for SGM-HP

Available accessories: proximity switch, holder system, mounting element (ADP), friction ring HT2, protection element