REIB-RING SGM 40 HT2-65

Part no.: 10.01.17.00411

Friction ring

Construction useMagnetic gripper
Size40
External diameter D40 mm
Internal diameter d32 mm
REIB-RING SGM 40 HT2-65
Attribute Value
D 40 mm
L 10.70 mm
Attribute Value
Size 40
Suction cup material High temperature material HT2
Operating temperature (max.) 200 °C
Material hardness [Shore A] 65 Shore A
Weight 3.50 g


Operating temperature max. short-term up to +250 °C

Ordering information: REIB-RING SGM 40 HT2-65