HTS-A3 AP SGM 20

Part no.: 10.01.17.00413
Holder system
Cross-beam connection:
Ball head 28.5 mm
Shape: with adapterplate
for: Magnetic gripper
Size: 20
HTS-A3 AP SGM 20
Attribute Value
B 15 mm
d 3.4 mm
D 28.5 mm
H 9.9 mm
H1 49.3 mm
H2 5.2 mm
H3 26.4 mm
L 63 mm
X1 55 mm
Y1 6.5 mm