ADP-E-TRI 20 SET

Part no.: 10.01.17.00419

Lifting elements for cylindrical parts

Size20
ShapeTriangle
Workpiece diameter (min)3 mm
Workpiece diameter (max)10 mm
ADP-E-TRI 20 SET
Attribute Value
B 15 mm
H 4 mm
L 19.50 mm
L2 15.50 mm
WD2 3 mm
Workpiece diameter (max) 10 mm
Attribute Value
Size 20
Material Steel
Weight 10 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: ADP-E-TRI 20 SET