Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Lifting elements for uneven parts. For customer adaption to the part contour.
Attribute | Value |
---|---|
B | 15 mm |
H | 4 mm |
L | 23 mm |
L2 | 19 mm |
Attribute | Value |
---|---|
Size | 20 |
Material | Steel |
Weight | 12.50 g |
Ordering information: ADP-E-UNI 20 SET