Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Magnetic gripper for handling metal sheets with holes
Socket | G1/8"-F |
Pressure range (operating pressure) | 2.5 ... 6.0 bar |
Holding force max. friction ring | 19 N |
Holding force max. without friction ring | 28 N |
Attribute | Value |
---|---|
B | 20.10 mm |
B2 | 9.10 mm |
D | 20 mm |
G1 | G1/8"-F |
G2 | M5-F |
G4 | M3-F |
G5 | M3-F |
H | 78.20 mm |
H2 | 13.20 mm |
L2 | 12 mm |
LG1 | 6 mm |
LG2 | 5 mm |
LG4 | 4 mm |
X1 | 55 mm |
Y1 | 6.50 mm |
Attribute | Value |
---|---|
Holding force max. without friction ring | 28 N |
Holding force max. friction ring | 19 N |
Sheet thickness opt f. holding force max. | 1 mm |
Holding force 2mm-sheet without friction ring | 25 N |
Holding force 2mm-sheet friction ring | 16 N |
Remaining force | 0.30 N |
Pressure range (operating pressure) | 2.5 ... 6.0 bar |
Installation position | BEL |
Control valve | Bistable |
Operating temperature | 5 ... 70 °C |
Weight | 81 g |
Product family | SGM-HP-HT |
Ordering information: SGM-HP 20 G1/8-IG
Magnet gripper SGM-HP/-HT is delivered assembled. The assembly consists of:
Available spare parts: friction ring PU for SGM-HP
Available accessories: proximity switch, holder system, mounting element (ADP), friction ring HT2, protection element