ISDR 120x120x13.5 R 30

Part no.: 10.01.18.00079
Sealing frame
Length: 120 mm
Width: 120 mm
Height: 13.5 mm
Type: R 30
    • There is no CAD data online available for this item. Please contact your local contact person.