VCBL-GL D120x81.5

Part no.: 10.01.18.00233
Vacuum block for smooth table with 2 hose connections
Dimensions (LxW): Diameter 120 mm mm
Height H: 81.5 mm
Internal hose diameter (recom.): 6 mm
Sealing material:
High temp material HT1
Material workpiece support: Elastodur
VCBL-GL D120x81.5
Attribute Value
d 8 mm
D 126 mm
H 81.5 mm
H1 88 mm
H2 22.5 mm