SQC-C-RU-80x62-NBR

Part no.: 10.01.18.01033

Quick Change Suction Cup

External diameter D80 mm
Height H62 mm
Construction useQuick-change system
Dimensions (LxB)Diameter 80 mm
MaterialAluminum
MaterialED
Material hardness [Shore A]85 Shore A
Sealing materialPerbunan
SQC-C-RU-80x62-NBR
Attribute Value
D 80 mm
H 62 mm
H1 79.80 mm
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SQC-C-RU-80x62-NBR

The Schmalz Quick-Change System is not supplied assembled. The system consists of three components, which are ordered independently of each other:

  • Machine table interface: Schmalz Quick-Change Mono-Base SQC-MB with hollow screw, for permanent retention on machine table
  • Suction cup: Schmalz Quick-Change Cup SQC-C, suction surface optionally square or round
  • Cover: Schmalz Quick-Change Cover ABDK SQC

 Available spare parts: Sealing frame, V-ring, hollow screw, pressure piece for 30° grid