Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Quick Change Suction Cup
External diameter D | 80 mm |
Height H | 62 mm |
Construction use | Quick-change system |
Material | Aluminum |
Material | ED |
Material hardness [Shore A] | 85 Shore A |
Sealing material | High temp material HT1 |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
D | 80 mm |
H | 62 mm |
H1 | 79.80 mm |
Ordering information: SQC-C-RU-80x62-HT1
The Schmalz Quick-Change System is not supplied assembled. The system consists of three components, which are ordered independently of each other:
Available spare parts: Sealing frame, V-ring, hollow screw, pressure piece for 30° grid