Quick Change Suction Cup
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
B | 80 mm |
H | 102 mm |
H1 | 119.80 mm |
L | 80 mm |
Ordering information: SQC-C-VI-80x80x102-NBR
The Schmalz Quick-Change System is not supplied assembled. The system consists of three components, which are ordered independently of each other:
Available spare parts: Sealing frame, V-ring, hollow screw, pressure piece for 30° grid