SPG 33 SI-45 SC040

Part no.: 10.01.19.00002

Bell-shaped suction cup (round)

Size33
Suction cup materialSilicone SI
Material hardness [Shore A]45 Shore A
Nipple familySC 040
SPG 33 SI-45 SC040
Attribute Value
d 7.30 mm
d1 11 mm
Dk 21.50 mm
Ds 32.10 mm
H 37.50 mm
H2 4.80 mm
H3 7 mm
Lk 25.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Volume 8.05 cm³
Hose diameter (rec.) d 4 mm
Size 33
Nipple family SC 040
Suction cup material Silicone SI
Material hardness [Shore A] 45 Shore A
Weight 12.60 g
Product family SPG


Note: Suction force: The suction force and operating vacuum are dependent on the geometry and surface characteristics of the chocolate. We recommend a maximum operating vacuum of -150 mbar Workpiece weight: For handling with high accelerations (up to 10g)
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPG 33 SI-45 SC040

Suction cup SPG (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPG – elastomer part
  • Connection element of type SC – available with various threads