Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
High-Speed bell shaped suction cup (round) very dynamic handling of smooth and oily workpieces
Attribute | Value |
---|---|
d | 9.70 mm |
d1 | 15.60 mm |
Dk | 19.20 mm |
Dmax(S) | 45.40 mm |
Ds | 41.30 mm |
H | 20.60 mm |
H2 | 7 mm |
Z (Stroke) | 6.90 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 69 N |
Lateral force | 38 N |
Lateral force (oily surface) | 71 N |
Volume | 8.32 cm³ |
Curve radius (min) (convex) | 25 mm |
Hose diameter (rec.) d | 5 mm |
Size | 40 |
Nipple family | SC 045 |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 4.30 g |
Product family | SAXM |
Ordering information: SAXM 40 ED-85 SC045