SAXM 60 ED-85 G3/8-IG

Part no.: 10.01.19.00030

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size60
Suction cup materialElastodur ED
Material hardness [Shore A]85 Shore A
Nipple materialAluminum
ConnectionG3/8-IG
SAXM 60 ED-85 G3/8-IG
Attribute Value
dn 6.10 mm
Dmax(S) 69.70 mm
Ds 61.50 mm
G1 G3/8"-F
H 45.30 mm
LG1 12 mm
SW1 22 mm
Z (Stroke) 10.90 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 154 N
Lateral force 85 N
Lateral force (oily surface) 155 N
Volume 24.20 cm³
Curve radius (min) (convex) 30 mm
Hose diameter (rec.) d 6 mm
Size 60
Connection G3/8"-F
Number of folds 0
Suction cup material Elastodur ED
Material hardness [Shore A] 85 Shore A
Weight 36.10 g
Product family SAXM


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SAXM 60 ED-85 G3/8-IG

Bell-shaped suction cup SAXM (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Bell-shaped suction cup of type SAXM (step 1) – elastomer part, available in various diameters
  • Connector upper part (step 2) – available with various threads
  • Connector lower part (step 3) – including molded friction disc