Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size | 80 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Nipple material | Aluminum |
Connection | G3/8-IG |
Attribute | Value |
---|---|
dn | 6.10 mm |
Dmax(S) | 92.20 mm |
Ds | 81 mm |
G1 | G3/8"-F |
H | 48.30 mm |
LG1 | 12 mm |
SW1 | 22 mm |
Z (Stroke) | 13.90 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 270 N |
Lateral force | 150 N |
Lateral force (oily surface) | 269 N |
Volume | 51.90 cm³ |
Curve radius (min) (convex) | 32.50 mm |
Hose diameter (rec.) d | 6 mm |
Size | 80 |
Connection | G3/8"-F |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 45 g |
Product family | SAXM |
Ordering information: SAXM 80 ED-85 G3/8-IG
Bell-shaped suction cup SAXM (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required: