SAXM 100 ED-85 RA

Part no.: 10.01.19.00043

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size100
Suction cup materialElastodur ED
Material hardness [Shore A]85 Shore A
Nipple materialAluminum
ConnectionRA
SAXM 100 ED-85 RA
Attribute Value
dn 6.10 mm
Dmax(S) 111.10 mm
Ds 99.70 mm
H 48.70 mm
L4 31.80 mm
Z (Stroke) 17.10 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 412 N
Lateral force 230 N
Lateral force (oily surface) 414 N
Volume 95.50 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (rec.) d 6 mm
Size 100
Connection Rectangular adapter
Number of folds 0
Suction cup material Elastodur ED
Material hardness [Shore A] 85 Shore A
Weight 72.80 g
Product family SAXM


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SAXM 100 ED-85 RA

Bell-shaped suction cup SAXM (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Bell-shaped suction cup of type SAXM (step 1) – elastomer part, available in various diameters
  • Connector upper part (step 2) – available with various threads
  • Connector lower part (step 3) – including molded friction disc