SAXM 115 ED-85 NPT3/8-IG

Part no.: 10.01.19.00069
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 115
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: NPT3/8-F
Nipple material: Brass
SAXM 115 ED-85 NPT3/8-IG
Attribute Value
dn 6.1 mm
Dmax(S) 129.4 mm
Ds 115.2 mm
G1 NPT3/8-F
H 60.1 mm
LG1 14 mm
SW1 22 mm
Z 20 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
  • External dimension of the suction cup when it is pressed against the workpiece by the vacuum