Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell-shaped suction cup (round)
Size | 33 |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Nipple family | SC 040 |
Attribute | Value |
---|---|
d | 7.30 mm |
d1 | 11 mm |
Dk | 21.50 mm |
Ds | 32.10 mm |
H | 37.50 mm |
H2 | 4.80 mm |
H3 | 7 mm |
Lk | 25.50 mm |
Attribute | Value |
---|---|
Volume | 8.05 cm³ |
Hose diameter (rec.) d | 4 mm |
Size | 33 |
Nipple family | SC 040 |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Weight | 13.30 g |
Product family | SPG |
Ordering information: SPG 33 SI-HD-65 SC040
Suction cup SPG (elastomer part + connection element) is delivered assembled. The assembly consists of: