SBX-C 1250x200 35 O10O10S05 SEM-150

Part no.: 10.01.20.01001
Vacuum area gripping system with integrated vacuum reservoir
Width B: 200 mm
Length L: 1250 mm
Cell Distance: 35 mm
Material-Type:
Foam 0+S,Height 10+10+5mm
SBX-C 1250x200 35 O10O10S05 SEM-150
Attribute Value
L 1250 mm
L1 1444 mm
B 200 mm
B1 225.5 mm
H 125 mm
H1 217 mm
L2 41 mm
L3 198 mm